<strong>RIGID CAST-IRON FOUNDATION</strong><br />
Heavy symmetrical ribs increase rigidity and improve thermal stability, ensuring high accuracy and precise repeatability. <strong>HIGH-TORQUE GEARBOX</strong><br />
The new ST-30 is available with a Haas-built two-speed gearbox that boosts cutting torque to 840 ft-lb at 200 rpm. <strong>QUICK SETUP – PROGRAMMABLE TAILSTOCK</strong><br />
Refined tailstock with shorter geometry improves cutting performance. Simple setup saves time and allows you to fine tune the working position of the tailstock.
<strong>LIVE TOOLING WITH C AXIS</strong><br />
Updated live tooling option is gear driven for efficient power transmission and maximum continuous torque. C axis eliminates many secondary operations.
<strong>SERVO-DRIVEN BAR FEEDER</strong><br />
Streamline your turning operations by adding a Haas Servo Bar 100 automatic bar feeder. Unique features like the large access door for spindle liner change-out and a single adjustment for setting bar diameter, help make setup and operation simple.
Performance and Value for
the Long Run


Accuracy, productivity and reliability are the cornerstones of a high-performance turning center. The new ST Series delivers on all counts at a price that makes it the best turning center value on the market. A full-function Haas control makes it easy to use, and simplified maintenance and service means it’s easy to maintain peak performance and productivity.




I'd like to demo a new CNC turning center
I'd like a quote on a new CNC turning center
I need help selecting the right machine and options
I need information on financing a new Haas turning center

Type other question or request here:
E-mail:
First Name:
Last Name:
Phone:
Company:
City:
ZIP Code:

Newsletter Sign-Up


X close form

Get the Flash Player to see this player.